IESNA:LM-63-2002
[TEST]P1644771
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-727-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 70CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (48) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11331.2
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1234.8 1211.6 1148.5 1089.9 1067.7 1074.4 1100.9 1180.6 1322.2 1535.8 1833.4 2203.0 2524.9 2834.7 3122.4 3444.4 
3787.4 4134.8 4566.4 4981.3 5290.0 5511.3 5682.8 5717.1 5409.5 4726.8 3624.8 1821.2 636.2 218.0 123.9 84.1 49.8 
23.2 0.0 0.0 0.0 
1234.8 1209.4 1149.6 1091.0 1066.6 1073.3 1099.8 1175.1 1307.8 1530.2 1830.1 2179.7 2526.0 2844.7 3130.2 3452.1 
3801.8 4157.0 4592.9 5010.0 5316.5 5536.7 5718.2 5731.5 5453.7 4776.6 3661.3 1846.7 661.7 230.1 131.7 90.7 54.2 
26.6 0.0 0.0 0.0 
1234.8 1209.4 1156.2 1100.9 1076.6 1083.2 1106.5 1168.4 1290.1 1489.3 1767.0 2105.6 2456.3 2768.4 3077.1 3400.1 
3744.3 4137.0 4584.1 5042.1 5439.3 5706.0 5896.3 5982.6 5793.4 5190.4 4022.0 2236.2 845.3 350.7 188.1 117.3 
71.9 46.5 15.5 0.0 0.0 
1234.8 1218.2 1171.7 1125.3 1104.2 1108.7 1127.5 1170.6 1266.9 1421.8 1656.4 1956.2 2300.3 2627.8 2957.6 3292.8 
3653.5 4046.3 4514.3 5026.6 5527.9 5982.6 6314.6 6546.9 6528.1 6077.8 5084.2 3473.2 1490.4 553.2 299.9 170.4 
100.7 66.4 27.7 0.0 0.0 
1234.8 1219.3 1185.0 1150.7 1137.4 1145.2 1167.3 1193.9 1255.8 1374.2 1532.4 1771.4 2092.3 2399.9 2745.1 
3093.7 3463.2 3883.7 4388.2 4937.0 5588.7 6206.1 6764.9 7198.6 7384.5 7198.6 6413.0 5083.1 3093.7 1203.8 
504.5 278.8 142.7 71.9 26.6 0.0 0.0 
1234.8 1223.7 1201.6 1183.9 1183.9 1203.8 1228.2 1256.9 1299.0 1375.3 1490.4 1639.8 1864.4 2157.6 2464.1 
2814.8 3227.5 3688.9 4230.0 4864.0 5573.2 6327.8 7034.9 7635.7 8028.5 8109.2 7798.3 6903.2 5271.2 3124.6 
1027.9 330.8 128.3 54.2 15.5 1.1 0.0 
1234.8 1233.7 1226.0 1223.7 1241.4 1272.4 1312.3 1363.2 1421.8 1490.4 1577.8 1688.5 1823.4 2017.1 2287.0 
2593.5 2949.8 3412.3 3968.9 4574.1 5322.1 6074.5 6876.6 7635.7 8265.2 8742.1 9082.9 9059.7 8276.3 6293.5 
3570.5 1456.1 312.0 91.8 25.4 2.2 0.0 
1234.8 1234.8 1231.5 1234.8 1255.8 1292.3 1342.1 1399.7 1463.8 1539.1 1627.6 1732.7 1862.2 2023.7 2283.7 
2589.1 2910.0 3350.4 3896.9 4533.2 5261.2 6061.2 6829.1 7552.7 8207.7 8733.3 9107.3 9168.1 8453.3 6560.2 
3734.3 1833.4 414.9 111.8 27.7 3.3 0.0 
1234.8 1240.3 1243.7 1259.1 1292.3 1338.8 1400.8 1472.7 1552.4 1647.5 1760.4 1879.9 1989.4 2129.9 2341.3 
2612.3 2886.7 3300.6 3873.7 4526.5 5251.2 6007.0 6689.6 7283.8 7844.8 8323.9 8702.3 8817.4 8141.3 6001.4 
3498.6 1598.8 534.4 150.5 40.9 6.6 0.0 
1234.8 1238.1 1250.3 1276.9 1323.3 1386.4 1458.3 1541.3 1630.9 1733.8 1852.2 1966.2 2080.1 2228.4 2442.0 
2694.2 2983.0 3421.2 3985.5 4646.0 5327.6 5980.4 6537.0 7072.5 7584.8 8008.5 8288.5 8140.2 6948.6 4664.8 
2542.6 829.8 247.8 121.7 60.9 12.2 0.0 
1234.8 1230.4 1245.9 1278.0 1328.9 1396.4 1473.8 1554.6 1633.1 1721.6 1813.5 1893.1 1991.6 2121.1 2301.4 
2533.8 2834.7 3264.1 3798.5 4356.1 4944.8 5495.8 6007.0 6597.8 7166.5 7637.9 7800.5 7179.8 5296.6 3043.9 
1252.5 319.8 96.3 39.8 15.5 6.6 0.0 
1234.8 1239.2 1254.7 1289.0 1343.2 1409.6 1483.8 1564.5 1639.8 1719.4 1800.2 1868.8 1950.7 2060.2 2230.6 
2438.6 2747.3 3147.9 3615.9 4095.0 4606.2 4981.3 5327.6 5672.8 5896.3 6014.7 5854.3 5142.8 3634.7 1994.9 
767.9 200.3 64.2 21.0 7.7 4.4 0.0 
1234.8 1231.5 1247.0 1276.9 1328.9 1391.9 1467.2 1540.2 1609.9 1681.8 1751.5 1805.7 1869.9 1971.7 2125.5 
2341.3 2611.2 2929.9 3240.8 3513.0 3743.1 3828.3 3826.1 3796.3 3683.4 3526.3 3247.5 2738.5 1875.4 946.0 260.0 
77.5 25.4 8.9 4.4 2.2 0.0 
1234.8 1240.3 1249.2 1274.6 1318.9 1376.4 1442.8 1500.4 1560.1 1607.7 1650.8 1684.0 1698.4 1676.3 1574.5 
1407.4 1200.5 962.6 711.5 491.3 335.3 233.5 177.0 139.4 108.4 83.0 65.3 50.9 39.8 28.8 21.0 13.3 7.7 4.4 3.3 2.2 0.0 
1234.8 1235.9 1239.2 1254.7 1293.4 1337.7 1384.2 1420.7 1428.4 1368.7 1212.7 980.3 717.0 466.9 297.6 223.5 195.8 
178.1 160.4 141.6 122.8 106.2 89.6 76.3 64.2 50.9 39.8 32.1 24.3 17.7 12.2 7.7 5.5 4.4 2.2 2.2 0.0 
1234.8 1240.3 1237.0 1245.9 1268.0 1295.7 1297.9 1228.2 1026.8 763.5 500.1 320.9 252.3 223.5 202.5 181.5 160.4 
140.5 121.7 104.0 88.5 75.2 64.2 55.3 47.6 38.7 29.9 23.2 17.7 13.3 8.9 5.5 4.4 3.3 2.2 2.2 0.0 
1234.8 1239.2 1231.5 1230.4 1237.0 1226.0 1116.4 853.1 577.6 369.6 291.0 262.2 231.2 203.6 175.9 152.7 129.5 108.4 
89.6 74.1 60.9 52.0 45.4 40.9 35.4 31.0 26.6 19.9 15.5 12.2 8.9 5.5 3.3 2.2 2.2 1.1 0.0 
1234.8 1230.4 1220.4 1210.5 1195.0 1102.0 857.5 557.7 348.5 296.5 277.7 253.4 218.0 182.6 150.5 122.8 100.7 81.9 67.5 
56.4 48.7 43.2 38.7 34.3 29.9 26.6 22.1 18.8 14.4 11.1 7.7 5.5 3.3 2.2 1.1 0.0 0.0 
1234.8 1224.8 1216.0 1202.7 1159.6 972.6 658.3 393.9 305.4 286.6 266.7 234.6 198.1 159.3 126.1 99.6 81.9 67.5 55.3 
47.6 43.2 38.7 34.3 29.9 26.6 23.2 18.8 15.5 12.2 10.0 7.7 4.4 2.2 1.1 0.0 0.0 0.0 
1234.8 1224.8 1216.0 1201.6 1139.7 892.9 561.0 343.0 296.5 279.9 254.5 218.0 178.1 139.4 109.5 87.4 73.0 59.7 49.8 43.2 
37.6 34.3 29.9 27.7 23.2 19.9 15.5 11.1 8.9 7.7 6.6 4.4 3.3 1.1 0.0 0.0 0.0 
1234.8 1214.9 1206.0 1191.7 1113.1 829.8 509.0 325.3 291.0 272.2 242.3 204.7 164.9 125.0 98.5 79.7 66.4 55.3 46.5 38.7 
34.3 29.9 26.6 23.2 19.9 16.6 12.2 8.9 6.6 5.5 4.4 3.3 2.2 0.0 0.0 0.0 0.0 
1234.8 1211.6 1202.7 1188.3 1110.9 834.3 506.8 320.9 291.0 271.1 239.0 202.5 160.4 122.8 96.3 77.5 64.2 54.2 45.4 37.6 
33.2 28.8 25.4 22.1 18.8 15.5 11.1 7.7 5.5 5.5 4.4 3.3 2.2 0.0 0.0 0.0 0.0 
